??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Samtec
Description
GRF7-C Series - GRF7-C Series - 5.00 mm 75 Ohm Ganged Micro-Miniature RF Plug, Cable Assembly
Bill of material
GRF7-P-C-02-0100-CA3-S
PN
Part Number
GRF7-P-C-02-0100-CA3-S
SERIES
Series
GRF7-C
G
Gender
-P: Plug
CTOPT
Cable Type
-C: Cable
POS
Number Of Positions
CL
Cable Length
mm
输入参数值: CL
Cable Length
mm
cm
inch
ft
TEROPT
Termination
CA3: RG 179 Cable
ENDOPT
End Option
SDOPT
Screw Option
PLOPT
Plating Option
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...