??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Samtec
Description
GRF7-P Series - GRF7-P Series - 5.00 mm 75 Ohm Ganged Micro-Miniature RF Plug, PCB Mount
Bill of material
GRF7-P-P-02-GF-ST-TH1
PN
Part Number
GRF7-P-P-02-GF-ST-TH1
SERIES
Series
GRF7-P
G
Gender
-P: Plug
TYPE
Type
-P: PCB Mount
POS
Number Of Positions
PLOPT
Plating Options
ORI
Orientation
-ST
TERM
Termination
-TH1: Thru Hole
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...