??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
GU11-21 - Female plug Italian profile
Bill of material
7111102
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1
mm
L1
mm
L1IN
in
CH
mm
G
g
OZ
oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
15 bar
WPP
Working Pressure (max)
218 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...