??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
C Matic
Description
GU20-15 - Coupling with Nut Fitting
Bill of material
7200410
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1
mm
D2
10 mm
D2IN
.394 in
L1
mm
L1IN
in
CH
9 mm
G
g
OZ
oz
DN
2.5 mm
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
15 bar
WPP
Working Pressure (max)
218 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...