??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
GU43-13 - Coupling with hose connection
Bill of material
7430340
CODE
Code
TYPE
Type
MAT
Material
Aluminium
TUBEID
Øi Tube
mm
D1
mm
D1IN
in
D2
32 mm
D2IN
1.26 in
L2
88 mm
L2IN
3.465 in
CH
21 mm
G
g
OZ
oz
DN
8 mm
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
10 bar
WPP
Working Pressure (max)
145 psi
CONF1
Conformity
ISO 4414
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.