??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
C Matic
Description
GX10-11 - Male coupling
Bill of material
X7100102
CODE
Code
TYPE
Type
MAT
Material
316L Stainless Steel
D1
mm
D2
23.5 mm
D2IN
.925 in
L1
mm
L1IN
in
L2
51.5 mm
L2IN
2.028 in
CH
21 mm
G
g
OZ
oz
WT
Working Temperature
-20 ÷ 150 °C
WTF
Working Temperature
-4 ÷ 302 °F
WP
Working Pressure (max)
15 bar
WPP
Working Pressure (max)
218 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...