??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
C Matic
Description
GX10-12 - Female coupling
Bill of material
X7100202
CODE
Code
TYPE
Type
MAT
Material
316L Stainless Steel
D1
mm
D2
23.5 mm
D2IN
.925 in
L1
10 mm
L1IN
.394 in
L2
mm
L2IN
in
CH
21 mm
G
g
OZ
oz
WT
Working Temperature
-20 ÷ 150 °C
WTF
Working Temperature
-4 ÷ 302 °F
WP
Working Pressure (max)
15 bar
WPP
Working Pressure (max)
218 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...