??
Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
C Matic
Description
GX10-21 - Female plug according to european profile
Bill of material
X7101102
CODE
Code
TYPE
Type
MAT
Material
316L Stainless Steel
D1
mm
L1
mm
L1IN
in
CH
mm
G
g
OZ
oz
WT
Working Temperature
-20 ÷ 150 °C
WTF
Working Temperature
-4 ÷ 302 °F
WP
Working Pressure (max)
15 bar
WPP
Working Pressure (max)
218 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...