??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
GX46-10 - Male coupling
Bill of material
X7460002
CODE
Code
TIPO
Type
MAT
Material
316L Stainless Steel
D1
D2
26 mm
L1
mm
L2
mm
CH
mm
G
g
DN
7.4 mm
WT
Working Temperature
-20 ÷ 150 °C
WP
Working Pressure (max)
12 bar
CONF1
Conformity
ISO 4414
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...