??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Rollon
Description
HGT - Steel, stainless steel or aluminum telescopic rail, full extension, double stroke, optionals available (max load 20000 N, max closed length 2000 mm)
Bill of material
HGT080-0500
INFO1
Long description
The HGT is a full extension telescopic rail that consists of a solid, double T-shaped, intermediate element and the two corresponding sliders. This rail is designed to handle extremely heavy loads with minimal deflection and high system rigidity.
GUI
Type
HGT
DIM
Size
INFO
Catalogue
Catalogue
L
Lenght
mm
H
Stroke
mm
B
mm
C
0 mm
CRAD
C 0rad
N
NN
No. holes
8
WEIGHT
Weight
kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...