??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Misumi
Description
HHB695ZZ, HHB605ZZ, HHB625ZZ, HHB696ZZ, HHB606ZZ, HHB626ZZ, HHB698ZZ, HHB608ZZ, HHB628ZZ, HHB6900ZZ, HHB6000ZZ, HHB6200ZZ, HHB6901ZZ, HHB6001ZZ, HHB6201ZZ, HHB6902ZZ, HHB6002ZZ, HHB6202ZZ, HHB6903ZZ, HHB6003ZZ, HHB6203ZZ, HHB6904ZZ, HHB6004ZZ, HHB6204ZZ - 160 degree Heat-Resistant Grease Filled Ball Bearings
Bill of material
HHB6200ZZ
PN
Part No.
DD
d
mm
MATR
Material of Inner and Outer Ring
440C Stainless Steel
HARD
Hardness of Inner and Outer Ring
57~63 HRC
MATS
Material of Shield
304 Stainless Steel
MATRE
Material of Rolling Element
440C Stainless Steel
MATRET
Material of Retainer
304 Stainless Steel
BP
Bearing Precision
JIS-B-1514 Class 0 mm
OT
Operating Temperature (deg Celsius)
0~+160
D
mm
B
mm
RR
r (min)
mm
CR
Basic Load Rating Cr (Dynamic)
N
COR
Basic Load Rating Cor (Static)
N
DS
Relative Dimension Ds (min)
mm
DSS
Relative Dimension Ds (max)
mm
DDHH
Relative Dimension dh (max)
mm
R
Relative Dimension R (max)
mm
MASS
Mass (Reference)
g
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...