??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KSB
Description
Hyamat SVP - Pressure Booster System
Bill of material
10B
PMPSZE
Pump size
NOPMP
Number of pumps
SA
Number of stages
CMPSIZE
Component size
CNNSTDDN1
Flange design inlet
CNNSTDDN2
Flange design outlet
NMNLPRPN1
Nominal pressure inlet
PN 16
SIZEDN1
Nominal diameter inlet
SIZEDN2
Nominal diameter outlet
MTRPRTCN
Type of motor enclosure
IP55
RTDFRQ
Rated frequency
50Hz
MTRPOLE
Number of motor poles
2
MTRSIZE
Motor size
MTRMFG
Motor manufacturer
KSB
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRSRSTYP
Type series motor manufacturer
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...