??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ibj01_ibj06 - High assembly high profile linear guide rail/heavy-duty type • Slider flange type • Interchangeable ordinary grade/precision grade/light preload (FC): 0~0.02C
Bill of material
IBJ03-H24-L100
CODE
Code
TYPE
Type
ZuJian
ACC
Accuracy grade
HKFS
Fixing method of slider
ShangSuoShi
HKSL
Number of sliders
DGGDFS
Fixing method of guide rail
ShangSuoShi
MAT1
Material
S55C
MAT2
Material
SNCM220
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
4.2 mm
F
16.0 mm
W
47 mm
B
38 mm
B1
4.5 mm
C
30 mm
L1
56.3 mm
L2
39.3 mm
K1
9.9 mm
K2
3.2 mm
G
7 mm
M
M5
T
7.0 mm
T1
11.0 mm
H2
4.3 mm
H3
4.3 mm
WR
15 mm
HR
15.0 mm
D
7.5 mm
HH
h
5.3 mm
DD
d
4.5 mm
P
60 mm
GDLD
M4x16
CD
C(D)
11.8 KN
COO
CO
18.9 KN
MR
0.14 KN*m
MP
0.1 KN*m
MY
0.1 N*m
HK
Slide weight
0.18 kg
HG
Slide weight
1.50 kg/m
N
2
E
20.0 mm
LINK
Website link
Website link
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...