您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
italiano
русский
English
QA認證資訊
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
ICS25 Ø80-Ø900
Schiedel
Stainless steel system
Powered by
CAD模型選擇
Product list ICS25
13.10.2021
Base support plate with drain - ICS 25
13.10.2021
Top Plate with Drainpoint - ICS 25
13.10.2021
Drain Plug Support - ICS 25
13.10.2021
Tee plug with drain - ICS 25
13.10.2021
Stove Starter Pipe with Trap - ICS 25
13.10.2021
Inspection Tee N1 - ICS 25
13.10.2021
Inspection Tee P1 - ICS 25
13.10.2021
Inspec. Tee N1 Short - ICS 25
13.10.2021
Inspec. Tee P1 Short - ICS 25
13.10.2021
Pipe 1000mm - ICS 25
13.10.2021
Adjustable Pipe 500mm - ICS 25
13.10.2021
Pipe 250mm - ICS 25
13.10.2021
Pipe 200mm - ICS 25
13.10.2021
Adjustable Pipe 195-250mm - ICS 25
13.10.2021
Adjustable Pipe 270-375mm - ICS 25
13.10.2021
Adjustable Pipe 375-585mm - ICS 25
13.10.2021
Measure Pipe 1t. - ICS 25
13.10.2021
Measure Pipe 3t. - ICS 25
13.10.2021
Measure Solid Part - ICS 25
13.10.2021
Vertical Drain Pipe - ICS 25
13.10.2021
Inspection Pipe patch N1 - ICS 25
13.10.2021
Smoke Sample Tee - ICS 25
13.10.2021
ATYP Pipe - ICS 25
13.10.2021
Tee 90° log - ICS 25
13.10.2021
Tee 90° short - ICS 25
13.10.2021
Tee 85° - ICS 25
13.10.2021
Tee 90° with rear inspection opening N1 - ICS 25
13.10.2021
Tee 90° with rear inspection opening P1 - ICS 25
13.10.2021
Inspection tee FU with inner door - ICS 25
11.02.2022
Tee 90° with rear Inspection - ICS 25
13.10.2021
Inspection tee patch - ICS 25
13.10.2021
Tee 85° blind - ICS 25
13.10.2021
Tee 90° with branch 60mm - ICS 25
13.10.2021
Tee 90° with branch 80mm - ICS 25
13.10.2021
Tee with Drainpoint - ICS 25
13.10.2021
Tee 45° - ICS 25
13.10.2021
Locking plug - ICS 25
13.10.2021
Tee plug with Draught stabil. - ICS 25
13.10.2021
Adapter ICS25 - PPL - ICS 25
13.10.2021
Adapter PPL – ICS25 - ICS 25
13.10.2021
Adaptor ICS to Flex - ICS 25
13.10.2021
Reducer SW - ICS 25
13.10.2021
Adaptor Increaser - ICS 25
13.10.2021
Increaser ICS to ICS - ICS 25
13.10.2021
Appliance Connector Econ - ICS 25
13.10.2021
Appliance Connector - ICS 25
13.10.2021
Sleeved Adapter SW to ICS - ICS 25
13.10.2021
Sleeved Adapter - ICS 25
13.10.2021
Adjustable Sleeved Adapter - ICS 25
13.10.2021
Bend 15° - ICS 25
13.10.2021
Bend 30° - ICS 25
13.10.2021
Bend 45° - ICS 25
13.10.2021
Bend 85° - ICS 25
13.10.2021
Bend 90° - ICS 25
13.10.2021
Inspection Bend 85° N1 - ICS 25
13.10.2021
Inspection Bend 85° P1 - ICS 25
13.10.2021
Inspection Bend 90° N1 - ICS 25
13.10.2021
Inspection Bend 90° P1 - ICS 25
13.10.2021
Inspection Bend 85° patch N1 - ICS 25
13.10.2021
Bend 45° with Inspection - ICS 25
13.10.2021
Top plate - ICS 25
13.10.2021
ICS Zero - ICS 25
13.10.2021
Ignis Protect - ICS 25
13.10.2021
Extension Support (Anchor Plate) - ICS 25
13.10.2021
Extension Support UNI - ICS 25
13.10.2021
Extension Support ABS - ICS 25
13.10.2021
Taper Terminal - ICS 25
13.10.2021
Anti-Splash Terminal without Inspection - ICS 25
13.10.2021
Anti-Splash Terminal with Mesh - ICS 25
13.10.2021
Anti-Splash Terminal with Inspection - ICS 25
13.10.2021
Raincap 80-300 - ICS 25
13.10.2021
Raincap 350-700 - ICS 25
13.10.2021
Raincap 80-450 - ICS 25
13.10.2021
Raincap with Mesh - ICS 25
13.10.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.