??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ICONN Systems
Description
iMATE 17 Circular Plastic Connectors Receptacle - Panel Mount IP67 Rear
Bill of material
17RB-302PG-M001
PN
Part Number
17RB-302PG-M001
SERIES
Series
iMate 17
CT
Connector Type
R-Straight Panel Receptacle
CSM
Coupling Style / Material
B-Bayonet Style Coupling / PBT
CS
Contact Size
CTS
Contact Termination Style
NOC
Number of Poles or Contacts
CG
Contact Gender
CP
Contact Plating
UNIT
Unit
L
Length
A
Dia Ref
0.000 Inch
PCT
PC Tail
0.000 Inch
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...