??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Integral Frame Mirror Acorp Security SA05
Bill of material
integral_frame_mirror_acorp_security_sa05_sa05
VARIANTNAME
SA05
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
LOWEMITTINGFINISH
Low Emitting Finish
0.000
DEFAULTELEVATION
Default Elevation
48.000
WIDTH
Width
11.250
HEIGHT
Height
17.250
DEPTH
Depth
0.250
WARRANTYINFORMATION
Warranty Information
Complete Unit - One Year
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLSPANISH
Product Tech Data URL - Spanish
http://bradleycorp.com/download/566/9180es.pdf
PRODUCTTECHDATAURLFRENCH
Product Tech Data URL - French
http://bradleycorp.com/download/567/9180fr.pdf
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/565/9180.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Mirrors
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23.21.37.13.15
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODEL
Model
SA05
MASTERFORMATTITLE
MasterFormat Title
Security Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13.53
MANUFACTURER
Manufacturer
Bradley Corporation
DESCRIPTION
Description
Security Framed Wall Mirror
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
C1030900
ADACOMPLIANT
ADA Compliant
Yes
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...