您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Omal
Created: 28.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Omal
V153N203
Omal
Ball valves
Other ball valves
Brass ball valves
ITEM 153
Powered by
CAD模型選擇
{omal/ball_valves/other_ball_valves/brass_ball_valves/item_153/item_153_asmtab.prj},{NB=V153N2030(_____________)},{MV=DN 10},{TA=V},{AS=0},{ACCESSORI=},{KIMAG06=},{REFAG02=},{BOXAS01=},{FIEAS02=},{POSAS03=},{ELBAS04=},{BOXAA01=},{FIEAA02=},{POSAA03=},{ELBAA04=},{PROAG01=},{FISAG03=},{INVAG07=},{ATEX=},{PPATH=item_v153_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Omal
Description
ITEM 153 - 3 way full-bore threaded-ends brass ball valve,"L" port
Bill of material
V153N203
MV
Valve size
DN 10
DN 15
DN 20
DN 25
DN 32
DN 40
DN 50
DN 10
DN 15
DN 20
DN 25
DN 32
DN 40
DN 50
TA
Drive type
Free shaft
With lever
With spring return pneumatic actuator
With double acting pneumatic actuator
With electric actuator ON-OFF (230 Vac)
With electric actuator modular type (230 Vac)
Free shaft
With lever
With spring return pneumatic actuator
With double acting pneumatic actuator
With electric actuator ON-OFF (230 Vac)
With electric actuator modular type (230 Vac)
AS
Actuator size
N/A
N/A
ACCESSORI
Accessories request YES/NO
KIMAG06
Generic area external limit switch assembly kit request
REFAG02
Request of flow regulators for generic area
BOXAS01
Request for safe area signal box
FIEAS02
External limit switch request with or without safe area mounting kit
POSAS03
Request for safe area positioners
ELBAS04
Solenoid valves for safe area
BOXAA01
Request for ATEX area signaling box
FIEAA02
External limit switch request with or without ATEX area mounting kit
POSAA03
ATEX area positioners request
ELBAA04
ATEX area solenoid valves request
PROAG01
Generic area limit switch protection request
FISAG03
Request silencer filters generic area
INVAG07
Request for visual indicators for the generic area
ATEX
ATEX certificate request
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...