??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
PRiCi FA
Description
JLZ24CB,JLZ24CN,JLZ24S,JLZ25CB,JLZ25CN,JLZ25S - Hinged base - center-mounted type
Bill of material
JLZ24S4-4-12
MODEL
Model
LV1
type
MAT
material
SUR
surface treatment
CODE
Code
VAR02
D
mm
VAR04
W
mm
Enter value for VAR04
W
mm
cm
inch
ft
VAR06
H
mm
Enter value for VAR06
H
mm
cm
inch
ft
FIX02
La
16 mm
FIX04
P
mm
FIX06
B
4 mm
FIX08
C
3 mm
FIX10
S
mm
FIX12
M
FIX14
d1
mm
FIX16
d
mm
FIX18
h
mm
FIX95
PDF
PDF
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in