??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1538 - Threaded insert, steel, self-tapping, type B
Bill of material
K1538.08
BESTKIPPUSA
Order No.
K1538.08
D1
thread
M8 mm
L
Length
16 mm
GEW
Approx. weight
0.0041 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ECLSASS
ECLASS-Nr.
23-11-15-01
EAN
EAN-Nr. Kipp
4059245494309
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...