??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Jacob
Description
K155-1xxx-zz - WADI heat cable gland
Bill of material
K155-1025-00
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping range
mm
C2
Clamping range
mm
C1
Clamping range
mm
L
Length of Thread
mm
SW1
Width Across Flats
mm
SW2
Width Across Flats
mm
EK
across corners
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATD
Material sealing elements
FKM / green
MATO
Material O-ring
FKM / green
PACK
Packaging Unit
PCS
IP66
Protection grade
IP66 EN 60529
IP67
Protection grade
IP67 EN 60529
IP69
Protection grade
IP69 EN 60529
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
200 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
SCIP
SCIP Nummer
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...