??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
KVR M16-MGM
Bill of material
22741601
MD01
VAR__MANUID_
22741601
DESCSHORT
Short Description
KVR M16-MGM
DESCLONG
Long Description
Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey, Sealing range 4 - 10 mm, Thread length 8 mm<br /><strong>Dimensions: </strong>22 x 22 x 31 mm
INTNO
International product number
4013902012534
MANUID
Product number of the Manufacturer
22741601
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
KVR M16-MGM
EF000007
EV000270
EF000010
EV000164
EF000025
true
EF000084
true
EF000116
7035
EF000139
EV006034
EF000177
20
EF000368
8
EF000734
false
EF000878
true
EF000881
false
EF001062
false
EF001210
true
EF001217
EV009696
EF001257
EV000402
EF001742
-25
EF001758
EV003712
EF002169
EV000139
EF003712
1.5
EF004191
false
EF004685
false
EF005004
false
EF005049
true
EF005268
22
EF005337
false
EF005466
4
EF005474
EV006619
EF005728
EV000494
EF007838
EV000154
EF007839
16
EF008404
EV000494
EF012184
false
EF012547
false
EF024919
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.007
LENGTH
22
WIDTH
22
DEPTH
31
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...