??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LB22NF - Concealed handle - foldable - exterior design
Bill of material
LB22NF-L120
CNSORDERNO
LB22NF-L120
SC
Series code
LB22NF
TYPE
type
Foldable type
MHB
Material of handle body
SUS304
HM
Handle material
SUS304
STHB
Surface treatment/color of handle body
wire drawing
HST
Handle surface treatment/color
wire drawing
L
120 mm
RP
Rubber pad
LOAD
load
15
RW
Reference weight
0.25
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.