??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
HEFA
Description
LB39R - Tube type handle - rounded corner type - external installation type
Bill of material
LB39RC-L300
CNSORDERNO
SC
Series code
TYPE
type
Round corner type
MAT1
Support material
PA6+GF30
MAT2
Circular tube material
A6063
ST1
Surface treatment/color of bracket
black
ST2
Surface treatment/color of circular tubes
Spray black
ST3
Cover surface treatment/color
L
mm
L1
mm
L2
76 mm
D
35 mm
H
85 mm
HH
h
26 mm
DD
d
12 mm
CKZL
Reference weight
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.