??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
LB40DD - Tubular handle - elliptical - interior type
Bill of material
LB40DD-L450
CNSORDERNO
SC
Series code
LB40DD
TYPE
type
oval
MAT1
Support material
PF
MAT2
Circular tube material
A6063
ST1
Surface treatment/color of bracket
black
ST2
Surface treatment/color of circular tubes
clear anodizing
L
mm
L1
mm
A
38 mm
B
24 mm
E
61 mm
H
73 mm
CKZL
Reference weight
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.