??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
HEFA
Description
LB46X - Welding type handle - rounded corner type - circular - external installation type
Bill of material
LB46XE-L125
CNSORDERNO
SC
Series code
TYPE
type
Rounded - Circular
MQ
material quality
ST
Surface Treatment
L
mm
L1
mm
L2
mm
D
10 mm
H
51 mm
T
4 mm
W
17 mm
DD
d
5.5 mm
CKZL
Reference weight
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.