??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LB51EQ - Anti static handle - concealed handle
Bill of material
LB51EQ-77
CNSORDERNO
SC
Series code
LB51EQ
TYPE
type
Quick installation type
MQ
material quality
ABS+carbon fiber
COLOUR
colour
black
SP
specifications
L
mm
S
mm
W
mm
F
mm
C
mm
G
6 mm
T
3 mm
TS
Door thickness
mm
W1
Opening size W1
mm
L1
Opening size L1
mm
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...