??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
LB53F - Special washer for handle
Bill of material
LB53FF-D15
CNSORDERNO
SC
Series code
TYPE
type
Special washer for handle
MQ
material quality
ST
Surface Treatment
D
15 mm
D1
d1
10.2 mm
D2
d2
5.5 mm
H
3.5 mm
H1
2 mm
CKZL
Reference weight
0.01
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...