??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LD38HA - Carbon steel butterfly hinge - flat/parallel
Bill of material
LD38HA-65
CNSORDERNO
LD38HA-65
SC
Serial code
LD38HA
TYPE
type
Left-right offset type·Round hole + conical hole type
MATERIAL
material
SPCC
SURFACE
surface treatment
-
SPE
specification
65
LOAD
load
15 kg
WEIGHT
reference weight
0.12 kg/pcs
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.