??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LD46BB - Carbon steel butterfly hinge - Screw type - Flat type and ordinary type
Bill of material
LD46BB-50
CNSORDERNO
LD46BB-50
SC
Serial code
LD46BB
TYPE
type
Screw type·Common type
MATREIAL
material
ZDC
SURFACE
surface treatment
Spray (yarn black)
SPE
specification
50
LOAD
load
30 kg
WEIGHT
reference weight
0.14 kg/pcs
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.