??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LD83CB - Limit Butterfly Hinge - Resin Type · Countersunk Hole Type - Multi angle Limit Type - Resin Type · POM
Bill of material
LD83CB-50-E
CNSORDERNO
LD83CB-50-E
SC
Series code
LD83CB
TYPE
Resin type - sink hole type
TZJD
Adjust angle
Multi angle limit type
MAT
Material
POM
SUR
Surface treatment/color
Dermatoglyphic treatment
SPE
specifications
50
YS
Hinge color
W
60 mm
L
50 mm
F2
40 mm
F1
30 mm
T
8 mm
E
9 mm
H
17 mm
DD1
Countersunk hole h
4.2 mm
DD2
Countersunk hole d2
9.8 mm
HH
Countersunk hole h
5.2 mm
NJ
Positioning torque (cN · m/piece)
49
CKZL
Reference weight
0.03
INFOTEXT
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...