??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
LDDL01
Bill of material
LDD01-D50-W100-t1-d12
CODE
LX1
A
LX2
A1
CZ1
S45C
CZ2
S45C
CZ3
S45C
BMCL1
DX
BMCL2
/
BMCL3
FH
D
mm
W
mm
Enter value for W
mm
cm
inch
ft
T
t
mm
L
157 mm
E
135 mm
DD
d
mm
DYDLGG
9PJ
A
30.5 mm
C
18.7 mm
D1
43 mm
M
0
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in