??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bordignon
Description
LGS500 - AUTOMOTIVE STANDARD
Bill of material
LGS5500-80
MODELLO
Model
LGS5500-80
VERS
Version
CORSAMAX
Max. stroke
80 mm
CU
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
130 mm
L
Total height
210.00 mm
A
Overstroke protection
2 mm
D
Chamber diameter
45 mm
DS
Piston rod diameter
20 mm
G
15.5 mm
R
Gap range
1 mm
Y
4 mm
Z
4 mm
Q
10.5 mm
MA
Fastening threads
M8 x 13 (2x)
J
Distance between fixing holes
20 mm
BAR
/
150
IN
Initial force
470 daN
FIN
Final force
700 daN
CICLIMIN
Max. cycles per minute
40 /
VOLUMEGAS
Volumegas
0.097 Litri
PESO
Weight
0.89 kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.