您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
中文
中文
LHDD-25-80
Chinese Manufacturers
鑫华达模具
Powered by
CAD模型選擇
{chinese_manufacturers/huada/lhdd-lhdl.prj},{NB=LHDD-25-80},{CNSORDERNO=LHDD-25-80},{TYPE=LHDD},{PD=25},{LL=80},{D=31},{DD=45},{L=4},{A=10},{B=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
公司
Chinese Manufacturers
描述
LHDD/LHDL - Ball Guide Bushings for Die Sets
明细表
LHDD-25-80
CNSORDERNO
订购编码
LHDD-25-80
LHDD-25-80
TYPE
LHDD
LHDL
LHDD
LHDL
mm
PD
Post Diameter
25
25
mm
LL
80
80
mm
D
31
31
mm
DD
h4
45
45
mm
L
4
4
mm
A
10
10
mm
B
6
6
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
4A120-M5 - 4A120-M5
Chinese Manufacturers
21.05.2014
08B-3 - 08B-3
Chinese Manufacturers
21.05.2014
Q371 - 焊接方螺母
Chinese Manufacturers
21.05.2014
4A130-M5 - 4A130-M5
Chinese Manufacturers
21.05.2014
Z7 - Locking assemblies, type Z7
Chinese Manufacturers
21.05.2014
Q361C - Hwxagon nuts,style 2
Chinese Manufacturers
21.05.2014
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
08B-1 - 08B-1
Chinese Manufacturers
21.05.2014
C20 A-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
SK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
C20 K-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
SSK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
08B-2 - 08B-2
Chinese Manufacturers
21.05.2014
Q361B - Hwxagon nuts,style 2
Chinese Manufacturers
21.05.2014
Show more