您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Linear Rails, Shaft Suports, Pillow Blocks
WMBerg
INCH
Linear Components
Powered by
CAD模型選擇
LMR - Shaft Support - 1/2" to 2" Shaft Size Extruded Aluminium
06.06.2023
LMR-H - Shaft Support 1/2" to 2" Shaft Size Extruded Aluminium
06.06.2023
LPA - Linear Pillow Block Assemblies
06.06.2023
LPW - Pillow Block Assemblies With Shaft Wipers
06.06.2023
BPB - Pillow Blocks - Closed Type
06.06.2023
BPB-OPN - Pillow Blocks - Open Type
06.06.2023
LMP - Linear Pillow Block - 1/2" to 2" Shaft Size - Standard Bearings with ...
06.06.2023
LMP-OPN - Linear Pillow Block - 1/2" to 2" Shaft Size - Standard Bearings w...
06.06.2023
LME - Linear Bearing Bracket - 1/4" to 1 1/4" Shaft Size - 6061 Aluminum Bl...
06.06.2023
LME-13 to LME-16 - Linear Bearing Bracket - 1/4" to 1 1/4" Shaft Size - 606...
06.06.2023
LMF - Linear Bearing Bracket - 1/4" to 1 1/4" Shaft Size - 6061 Aluminum Bl...
06.06.2023
LMF-13 to LMF-16 - Linear Bearing Bracket - 1/2" to 1 1/4" Shaft Size - 606...
06.06.2023
LMK & LML - Linear Bearing Carriage - 6061 Aluminum Black Anodized
06.06.2023
LMH - Shaft Hanger - 1/4" to 1 1/4" Shaft Diameter - Aluminum Black Anodize...
06.06.2023
LMH-13 to LMH-20 - Shaft Hanger - 1/2" to 1 1/2" Shaft Diameter - Cast Alum...
06.06.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
Loading ...