??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
JW Winco
Description
LKPA-VPA - Light duty swivel castor with top plate fitting, wheel with solid rubber tyres, with synthetic rim
Bill of material
Light Duty Gray Rubber Wheel Swivel Caster LKPA-VPA-125-P25-G
PARTNUMBER
WINCO PARTNUMBER
RADDRM
wheel Ø
mm
RADBR
tread width
mm
TF1
load capacity
kg
LART
bearing type
Gleitlager
GESHO
overall height
mm
PLGR
plate size
90 x 66 mm
SCHENT
bolt hole spacing
75x45/61x51 mm
SLDRM
bolt hole Ø
8,5 mm
AUSL
swivel lead
40 mm
REHAERTE
tread & tire hardness
80° Shore A °Shore A
TEMPV
temperature range from
-20 °C
TEMPB
temperature range to
60 °C
CTN
US-Customs Tariff Number
ROHS
YES
INFOWINCO
Product details
Product details
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...