??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NSK
Description
LMAX Linear Motor Actuator
Bill of material
LMAX175S-020-1
PN
Part No.
LMAX175S-020-1
STROKE
Nominal Stroke
mm
Enter value for STROKE
Nominal Stroke
mm
cm
inch
ft
STROKEL
Stroke Limit
220 mm
POS
Carriage Position
mm
Enter value for POS
Carriage Position
mm
cm
inch
ft
ER
Encoder Resolution
μm
N
n Number of Mounting Holes
3 mm
CF
Continuous Force @100°C
Std Coil: 126,6 / Long Coil: 253,1 N
PF
Peak Force
Std Coil: 310,7 / Long Coil: 621,5 N
FC
Force Constant ±10%
50,6 N/Arms
BEC
Back EMF Constant ±10%
41,3 Vpeak/(m/s)
MC
Motor Constant @25°C
Std Coil: 14,5 / Long Coil: 20,4 N/Sqrt(W)
RES
Resistance (L-L) 25°C ±10%
Std Coil: 8,2 / Long Coil: 4,1 Ω
IND
Inductance (L-L) ±30%
Std Coil: 68,3 / Long Coil: 34,2 mH
ETC
Electrical Time Constant
8,3 ms
CC
Continuous Current @ 100°C
Std Coil: 2,5 / Long Coil: 5 Arms
PC
Peak Current
Std Coil: 9 / Long Coil: 18 Arms
CPD
Continuous Power Dissipation @100°C
Std Coil: 98,8 / Long Coil: 197,7 W
MCT
Max Coil Temperature
100 °C
TDC
Thermal Dissipation Constant
Std Coil: 1,3 / Long Coil: 2,6 W/°C
MBV
Max Bus Voltage
600 Vdc
MP
Magnetic Period
30 mm
TM
Table Mass
Std Coil: 3,2 / Long Coil: 5,4 kg
LGD
Linear Guide Dynamic Load Rating, C50
11200 N
TMR
Transportable Moment
Std Coil: 350 / Long Coil: 350 Rolling, N-m
TMP
Transportable Moment
Std Coil: 280 / Long Coil: 700 Pitching, N-m
TMY
Transportable Moment
Std Coil: 225 / Long Coil: 530 Yawing, N-m
BML
Base Mass by Length
18 kg/m
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...