??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
LPFTC,LPFTS,LPFTN - Automatic lock
Bill of material
LPFTC25
MODEL
Model
MAT
KZ Material
HN
Hardness
SUR
Surface treatment
MAT1
DZ Material
SUR1
Surface treatment
MAT2
TH Material
Equivalent to SUS304-WPB
MAT3
DXZ Material
MAT4
ZDLS Material
MAT5
LM Material
SUR1DUPE1
Surface treatment
CODE
Code
VAR10
H
mm
FIX02
H1
15 mm
FIX03
T
2 mm
FIX04
W
20 mm
FIX06
W1
7 mm
FIX08
W2
3 mm
FIX10
W3
14 mm
FIX12
d
3.5 mm
FIX14
La
8 mm
FIX16
L1
5 mm
FIX18
D
14
FIX20
D1
2.5
FIX22
D2
3.0
FIX24
A
5
FIX26
B
6
FIX28
P
15
FIX30
P1
3.5
FIX32
P2
11.0
FIX34
M
M3
FIX95
PDF
PDF
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...