您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
中文
中文
LPG-40x120
Chinese Manufacturers
集荣模座
Powered by
CAD模型選擇
{chinese_manufacturers/jirong/lpg.prj},{NB=LPG-40x120},{CNSORDERNO=LPG-40x120},{D=40},{D1=40},{D2=36},{L=50},{L1=5},{L2=5},{F=8},{LL=120},{MXDP=M10X25},{M1=10},{H=25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
公司
Chinese Manufacturers
描述
LPG - Guide Post Pins(for Self-Lube)
明细表
LPG-40x120
CNSORDERNO
订购编码
LPG-40x120
LPG-40x120
D
40
40
mm
D1
40
40
mm
D2
36
36
mm
L
50
50
mm
L1
5
5
mm
L2
5
5
mm
F
8
8
mm
LL
120
120
mm
MXDP
M10X25
M10X25
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
CL04A - CL04A
Chinese Manufacturers
21.05.2014
HB4-18-2002 - Tee,D type,flared tube
Chinese Manufacturers
21.05.2014
Q328 - Prevailing torque type hexagon nuts(with non-metallic insert),style ...
Chinese Manufacturers
21.05.2014
HB4-19-2002 - Tee,E type,flared tube
Chinese Manufacturers
21.05.2014
Q199 - End face projection welding stud
Chinese Manufacturers
21.05.2014
HB4-13-2002 - Elbow,90 degree,flared tube
Chinese Manufacturers
21.05.2014
GB6179-86 - 1型六角开槽螺母—C级
Chinese Manufacturers
21.05.2014
LHDD/LHDL - Ball Guide Bushings for Die Sets
Chinese Manufacturers
21.05.2014
LBD - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
GB6180-86 - 2型六角开槽螺母—A和B级
Chinese Manufacturers
21.05.2014
LBDF - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
HB4-17-2002 - Tee,flared tube
Chinese Manufacturers
21.05.2014
GB6178-86 - 1型六角开槽螺母—A和B级
Chinese Manufacturers
21.05.2014
HB4-16-2002 - Elbow,screwed-onto,90 degree,flared tube
Chinese Manufacturers
21.05.2014
Show more