??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CPC – Colder Products
Description
LQ8D17010L - 5/8" Locking Hose Barb Valved In-Line Body LQ8
Bill of material
LQ8D17010L
PN
Part No.
LQ8D17010L
CCOLUMN
Product Number
LQ8D17010L
DCOLUMN
Product Name
5/8" Locking Hose Barb Valved In-Line Body LQ8
FCOLUMN
CPC Series
LQ8
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
0°F
WCOLUMN
CPC Low
-17°C
XCOLUMN
CPC High
240°F
YCOLUMN
CPC High
115°C
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in