??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Veith
Description
LZ22EA - Cutting punches ISO 8020 with circular shape - form E
Bill of material
VEITH-Cutting punch LZ22EA-10x71
VB
Designation
Cutting punch
KB
Short designation
LZ22EA
D1
Shank-Ø m5
mm
D2
Head-Ø -0.25
mm
H
Head height +0.25
5 mm
RK
Radius - head +0.1
mm
AUSWAHL
Standard / extended range
L
Total length +1
mm
VERSION
Locking device
D3
for dowel-Ø
mm
F
Distance - locking device +0.01
mm
MAT
Material
HSS
HRC1
Hardness - shank
64 ± 2 HRC
HRC2
Hardness - head
52 ± 5 HRC
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...