您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
Max-M-Drive® Cable Drive Chain System
WMBerg
INCH
Chain and Belt Drives
Powered by
CAD模型選擇
TB7EF - Timing Belts - .080 Pitch (MXL) - For 1/8" to 1/4" Wide Belts
06.06.2023
TB7UP - Timing Belts - .080 Pitch (MXL) - For 1/8" to 1/4" Belt Width
06.06.2023
TP7 - Timing Pulleys - .080 Pitch (MXL) - 1/8" to 1/4" Belt Width
06.06.2023
TP7L - Timing Belt Pulleys - .080 Pitch (MXL)
06.06.2023
TP7A2W2 to TP7A4W2 - Timing Pulleys - .080 Pitch (MXL) - 1/8" Belt Width - ...
06.06.2023
TP7A2W4 to TP7A4W4 & TP7A5H4 - Timing Pulleys - .080 Pitch (MXL) - 1/4" Bel...
06.06.2023
TP8E - Timing Pulleys - .0816 (40 DP)
06.06.2023
TB40UP - Timing Belts - .0816 Pitch (40 DP)
06.06.2023
TB20 - Timing Belts - 1/5" Pitch (XL) - .200 Circular Pitch - 1/4" and 3/8"...
06.06.2023
TP20P - Timing Pulleys - 1/5" Pitch (XL) - .200 Circular Pitch - For 1/4" t...
06.06.2023
TP20E - Timing Pulleys - 1/5" Pitch (XL) - .200 Circular Pitch - 1/2" Belt ...
06.06.2023
TP20L - Timing Pulleys - 1/5" Pitch (XL) - .200 Circular Pitch
06.06.2023
TP20A3W4 to TP20A6W4 - Timing Pulleys - 1/5" Pitch - .200 Circular Pitch - ...
06.06.2023
TP20A3W6 to TP20A8W6 - Timing Pulleys - 1/5" Pitch(XL) - .200 Circular Pitc...
06.06.2023
TP37L6 - Timing Pulleys - 3/8" Pitch (L)
06.06.2023
TB37EF - Timing Belts - 3/8" Pitch (L)
06.06.2023
8TA to 50TA - Timing Pulley Bar Stock - 40 D.P., 1/5", 3/8" and 1/2" Pitch ...
06.06.2023
PW7TA, PW8TA & PW20TA - Timing Pulleys - 1/5" Pitch 40 DP and .080 C.P. - 6...
06.06.2023
TP7 - Timing Pulleys - .080 Pitch (MXL) - 1/8" to 1/4" Belt Width
06.06.2023
TP7 - Timing Pulleys - .080 Pitch (MXL) - 1/8" to 1/4" Belt Width
06.06.2023
TB2EF6 - Timing Belts - 0.079" Circular Pitch (GT)
06.06.2023
TB2EF9 - Timing Belts - 0.079" Circular Pitch (GT)
06.06.2023
TB3EF9 - Timing Belts - 0.118" Circular Pitch (GT)
06.06.2023
TB3EF15 - Timing Belts - 0.118" Circular Pitch (GT)
06.06.2023
TP2A1W9 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Single Flange Pin...
06.06.2023
TP2A2W9 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Single Flange Pin...
06.06.2023
TP2A1W6 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Single Flange Pin...
06.06.2023
TP3A2W9 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Single Flange Pin...
06.06.2023
TP3A2W15 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Single Flange Pi...
06.06.2023
TP2A3W9 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Double Flange Pin...
06.06.2023
TP2A2W6 Double Flange - Timing Pulleys - 0.079", 0.118" Circular Pitch, Dou...
06.06.2023
TP3A3W9 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Double Flange Pin...
06.06.2023
TP3A3W15 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Double Flange Pi...
06.06.2023
TP2A3H9 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Flangeless Pin Hu...
06.06.2023
TP2A3H6 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Flangeless Pin Hu...
06.06.2023
TP3A3H9 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Flangeless Pin Hu...
06.06.2023
TP3A3H15 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Flangeless Pin H...
06.06.2023
TP2A2W6 Single Flange - Timing Pulleys - 0.079", 0.118" Circular Pitch, Sin...
06.06.2023
TP2A3W6 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Double Flange Pin...
06.06.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
Loading ...