??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MINDMAN
Description
MCCH - High speed cylinder
Bill of material
MCCH-11-25-250
MODEL
Model
MCCH
STYLE
Style
TUBE
Tube I.D.
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
PT
Port thread
mm
MT
Mounting Type
SWITCH
Sensor switch
WL
Wire length
mm
NSW
Number of sensor switch
SB
Switch band
A
22 mm
AL
19.5 mm
B
mm
C
mm
D
12 mm
E
18 mm
F
mm
FL
mm
GA
mm
GB
mm
H
mm
H1
6 mm
H2
mm
JC
mm
JD
mm
K
5.5 mm
KA
10 mm
MM
M10 x 1.25 mm
N
27 mm
NE
mm
NA
mm
NF
17 mm
NI
mm
NN
mm
P
mm
S
mm
WH
5.8~9.2 mm
ZZ
mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...