??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0041-08-TS - Geometry
Bill of material
MDSL0041-08TS
MN
Model Number
MDSL0041-08TS
MP
Mounting Positions
LO
Conduit Hole Position
A
486 mm
AA
3.00 Inch
AB
538.7386 mm
AC
395 mm
AE
253.9 mm
AF
200 mm
B
449 mm
BA
168.275 mm
C
993.85 mm
D
253.9 mm
G
25 mm
J
100 mm
K
150 mm
H
20.54 mm
E
203.2 mm
ES
70 mm
F2
2F
349.25 mm
NW
N-W
107.95 mm
M
338.5 mm
O
508.9 mm
P
504 mm
R
46.863 mm
S
12.75 mm
T
71 mm
U
53.975 mm
V
101.6 mm
XL
385.7061 mm
XN
310 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...