??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV121-01 - Quarry
Bill of material
MDSLV121-01
MN
Model Number
MDSLV121-01
MP
Mounting Positions
LO
Conduit Hole Position
A
413 mm
AA
3 Inch
AB
403.2863 mm
AC
325 mm
AE
303.6 mm
AF
130 mm
B
366 mm
BA
149.352 mm
C
839.279 mm
D
228.6 mm
E
177.8 mm
ES
109.0575 mm
F2
2F
311.15 mm
FF
285.75 mm
G
25 mm
H
17 mm
J
83 mm
K
90 mm
M
297 mm
NW
N-W
149.352 mm
O
467.6 mm
P
484 mm
R
51.33 mm
S
15.885 mm
T
71 mm
V
146.304 mm
U
60.325 mm
XL
242.4608 mm
XN
212 mm
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...