您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
Media Separated
Buerkert
Solenoid Valves
Powered by
CAD模型選擇
0121 - Direct-acting 2/2 or 3/2 way pivoted armature valve
14.01.2020
0131 - Toggle valves 2/2 or 3/2 way direct-acting
08.12.2023
0142 - Diaphragm valve 2/2 way servo-assisted
08.12.2023
0330 - Direct-acting 2/2 or 3/2 way pivoted armature valve
08.12.2023
0330A - Direct-acting 2/2 or 3/2 way pivoted armature valve analytic
08.12.2023
0331 - Direct-acting 2/2 or 3/2 way pivoted armature valve
08.12.2023
5282 - Servo-assisted 2/2-way diaphragm valve
08.12.2023
6026 - Plunger valve, 2/2-way, direct-acting
14.01.2020
6212 - Diaphragm valve 2/2 way servo-assisted
08.12.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Didn't find the content you were looking for?
申請一個新的產品目錄
Embedded user actions
Additional Information
No recommendations available.