??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Medicine Cabinet Acorp 9663
Bill of material
medicine_cabinet_acorp_9663
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
LEEDCREDIT
LEED Credit
n/a
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
DEFAULTELEVATION
Default Elevation
5.000 FEET
SHELFMATERIAL
Shelf Material
Metal - Bradley Corp - Steel
MATERIAL
Material
Steel
DOORMATERIAL
Door Material
Metal - Bradley Corp - Steel
DOOROPEN
Door Open
0.000
WIDTH
Width
1.330 FEET
LENGTH
Length
0.380 FEET
HEIGHT
Height
2.170 FEET
WARRANTYINFORMATION
Warranty Information
Complete Unit, One Year
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/538/9055.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Medicine Cabinets
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23.25.53.11.13.11
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODELINGCODE
Modeling Code
n/a
MODEL
Model
9663
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MASTERFORMATNUMBER
MasterFormat Number
10.28.13.19
MANUFACTURER
Manufacturer
Bradley Corporation
KEYNOTE
Keynote
n/a
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Medicine Cabinet
COPYRIGHT
Copyright
This Model Is Property Of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
No
DOORCLOSED
Door Closed
1.000
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...