??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Metal Hinge 50 x 76
Bill of material
095007
PARTNR
Part #
095007
FAMAX
FAmax
600 N
FRMAX
FRmax
1800 N
ROT
Rotation
°
WEIGHT
Weight
145 g
CTN
Customs Tariff Number
83021000
ID
ID #
101495
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061013416
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...