??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
MF-A63 - Valve adaptor
Bill of material
0059.0965
SA010ID02
Sheet number of the guideline
29
SA010ID03
Issue date (month) of the guideline
201903
SA010ID04
Manufacturer’s name
Maico Elektroapparate-Fabrik GmbH
SA010ID05
Revision data of the file
20230912
SA700ID04
Product description
Ventiladapter, MF-A63
SA810ID06
GTIN number
4012799599654
SA810ID10
Beschreibungs-/Ergänzungstext zur Bestellnummer
Adapter für den geraden Übergang von Flexrohr MF-F63 auf Ventil DN 100
SA100ID04
Anwendungsbereich
Lüftung
SA100ID05
Main groups of wares
Lüftungssysteme mit Wärmerückgewinnung gemäß DIN 1946-6
SA110ID04
Material/System
MAICOflex
SA110ID06
Product classification
Systeme für Luftführung und -verteilung
SA200ID03
Verbindungsart I
Steckverbindung
SA400ID03
Verlegeort
innerhalb des Gebäudes
SA450ID03
Einbaulage
waagerecht
SA460ID03
Verlegung
Unterputz
SA700ID05
Product identification
Formstück
SA700ID06
Cross-sectional shape
rund
SA700ID07
nominal size system
DN
SA700ID09
Suitable for open systems
nicht relevant
SA700ID10
Suitable for closed systems
nicht relevant
SA700ID11
Dry / wet systems
nicht relevant
ARTNR
Article number
0059.0965
CTN
Customs Tariff Number
39174000
LODDEST
LOD Destination
LODLEVEL
LOD Level
LR
Air direction
Ventilation and air extraction
EO
Installation site
Wall / Ceiling
M
Material
Polypropylene (PP)
KA
Synthetic material definition
PVC-free
G
Weight
0.06 kg
NW
Nominal size
63 mm
B
Width
100 mm
H
Height
100 mm
T
Depth
97 mm
VH
Packing unit
1 piece(s)
SM
Range
K
LINK
http://www.maico-ventilatoren.com/artikelsuche/typ/0059.0965/
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
Characteristics Graph
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.