??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
MKK50 - Mkk50 series - Standard
Bill of material
MKK5002C-150A1-F0B(0)
CNSORDERNO
model
MKK5002C-150A1-F0B
ITEM
Series code
MKK
SIZE
size
50
TRAVEL
Lead
mm
AG
Accuracy class
ST
Sliding seat form
TRACK
Track length L2
SN
Number of sliding seats
MC
Motor connection mode
PC
Is it equipped with protective cover / organ cover
LM
Whether equipped with limit switch
PS
Photoelectric switch
SP
Slide position
mm
Enter value for SP
Slide position
mm
cm
inch
ft
SBF
Select bend fitting
L1
overall length L1
220.0 mm
SA1
Slide A1 max. stroke
70 mm
SA2
Slide A2 max. stroke
- mm
G
35 mm
K
80 mm
N
n
2
WEIGHT1
A1 weight
1.0 kg
WEIGHT2
A2 weight
- kg
LQ
ADAPTER COUPLING
INFOTEXT
io
website
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...