??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Berger Tools
Description
ML 1000 - Maximum force, rod sealed
Bill of material
ML1000-025N
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diametro
38 mm
P
Pressione
200 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
980 daN
F1I
Isothermal end force
daN
F1P
Polythrophic end force
daN
V
Volume
cm³
S
Surface
4.91 mm
W
Weight
Kg
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in